SLUUCX7 September   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Using the EVM on a Load with USB-C PD Communication
    3. 2.3 Using the EVM on a Load Without USB-C PD Communication
  8. 3Implementation Results
    1. 3.1 Electrical Performance Specifications
    2. 3.2 Test Setup
      1. 3.2.1 Test Setup Requirements
      2. 3.2.2 Test Setup Diagram
      3. 3.2.3 Test Points
    3. 3.3 Performance Data and Typical Characteristic Curves
      1. 3.3.1  Efficiency Result of 4-Point Average on 20-Vout
      2. 3.3.2  Efficiency Result of 4-Point Average at 15-Vout
      3. 3.3.3  Efficiency Result of 4-Point Average at 9-Vout
      4. 3.3.4  Efficiency Result of 4-Point Average at 5-Vout
      5. 3.3.5  Efficiency Typical Results
      6. 3.3.6  Output Characteristics
      7. 3.3.7  Switching Frequency
      8. 3.3.8  Key Switching Waveforms
      9. 3.3.9  Output Ripple Voltage
      10. 3.3.10 Load Transient Response
      11. 3.3.11 EN55022 Class B Conducted EMI Test Result
      12. 3.3.12 Thermal Images at Full Load (20 V and 3.25 A)
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks

Electrical Performance Specifications

Table 3-1 LMG3626EVM-074 Electrical Performance Specifications(2)
PARAMETERTEST CONDITIONSMINNOMMAXUNIT
INPUT CHARACTERISTICS
VINInput line voltage (RMS)90115 / 230264V
fLINEInput line frequency4750 / 6063Hz
PSTBYInput power at no-loadVIN = 115/230 VRMS, IOUT = 0 A

60/75

mW
P0.25WInput power at 0.25W loadVIN = 115/230 VRMS, POUT = 250 mW

345/385

mW
OUTPUT CHARACTERISTICS
VOUTOutput voltage (USB-C PD) VIN = 90 to 264 VRMSIOUT = 0 to 3.25 A19.950V
IOUT = 0 to 3.00 A15.050
9.050
5.050
IOUTFull load rated output current VIN = 90 to 264 VRMSVOUT = 20.0 V3.250A
VOUT = 5.0, 9.0, or 15.0 V3.000
VOUT_ppOutput ripple voltage VIN = 115 V / 230 VRMSVOUT = 20.0 V, IOUT = 0 to 3.25 A150mVpp
VOUT = 15.0 V, IOUT = 0 to 3.00 A150
VOUT = 9.0 V, IOUT = 0 to 3.00 A150
VOUT = 5.0 V, IOUT = 0 to 3.00 A150
VOUT_ΔOutput voltage deviation due to load step Up / Down (IOUT step change between 0 and 100% load at 100 Hz rate)VOUT = 20.0 V-604 / 340mVpp
VOUT = 15.0 V-584 / 360
VOUT = 9.0 V-404 / 304
VOUT = 5.0 V-404 / 304
POUT_oppOver-power protection thresholdVIN = 90 to 264 VRMS75W
SYSTEMS CHARACTERISTICS
ηFull-load efficiency (VIN= 115/230VRMS)VOUT = 20 V, IOUT = 3.25A94.2 / 94.0%
VOUT = 15 V, IOUT = 3.00A94.4 / 94.0
VOUT = 9 V, IOUT = 3.00A94.0/ 93.9
VOUT = 5 V, IOUT = 3.00A90.2/ 88.1
η4-point average efficiency(1) VIN= 115/230 VRMSVOUT = 20 V (CoC Tier 2, 89.0%)94.2 / 93.5%
VOUT = 15 V (CoC Tier 2, 88.9%)94.2 / 92.9
VOUT = 9 V (CoC Tier 2, 87.3%)93.3 / 91.2
VOUT = 5 V (CoC Tier 2, 81.8%)89.5 / 87.0
ηEfficiency at 10% Load

VIN= 115/230 VRMS

VOUT = 20 V (CoC Tier 2, 79.0%)92.0/ 90.1%
VOUT = 15 V (CoC Tier 2, 78.9%)91.5 / 87.5
VOUT = 9 V (CoC Tier 2, 77.3%)92.0 / 88.0
VOUT = 5 V (CoC Tier 2, 72.5%)86.5 /83.5
TAMBAmbient operating temperature rangeVIN = 90 to 264 VRMS, IOUT = 0 to 3.00A (5V/9V/15V), or 3.25A (20V)25°C
Average efficiency of four load points, IOUT = 100%, 75%, 50% and 25% of rated full-load current for each respective output voltage.
The performance listed in this table is achieved using secondary resonance and based on the test results from a single board.