SLUUCY8 December 2023 BQ77307
Command | Name | Units | Type | Access | Description |
---|---|---|---|---|---|
0x02 | Safety Alert A | Hex | H1 | Sealed: R Full Access: R | Provides individual alert signals when enabled safety alerts have triggered. Bit descriptions can be found in Safety Alert A Register. |
0x03 | Safety Status A | Hex | H1 | Sealed: R Full Access: R | Provides individual fault signals when enabled safety faults have triggered. Bit descriptions can be found in Safety Status A Register. |
0x04 | Safety Alert B | Hex | H1 | Sealed: R Full Access: R | Provides individual alert signals when enabled safety alerts have triggered. Bit descriptions can be found in Safety Alert B Register. |
0x05 | Safety Status B | Hex | H1 | Sealed: R Full Access: R | Provides individual fault signals when enabled safety faults have triggered. Bit descriptions can be found in Safety Status B Register. |
0x12 | Battery Status | Hex | H2 | Sealed: R Full Access: R | Provides flags related to battery status. Bit descriptions can be found in Battery Status Register. |
0x62 | Alarm Status | Hex | H2 | Sealed: R/W Full Access: R/W | Latched signal used to assert the ALERT pin. Write a bit high to clear the latched bit. Bit descriptions can be found in Alarm Status Register. |
0x64 | Alarm Raw Status | Hex | H2 | Sealed: R Full Access: R | Unlatched value of flags which can be selected to be latched (using Alarm Enable()) and used to assert the ALERT pin. Bit descriptions can be found in Alarm Raw Status Register. |
0x66 | Alarm Enable | Hex | H2 | Sealed: R/W Full Access: R/W | Mask for Alarm Status(). Can be written to change during operation to change which alarm sources are enabled. The default value of this parameter is set by Settings:Configuration:Default Alarm Mask. Bit descriptions can be found in Alarm Enable Register. |
0x68 | FET CONTROL | Hex | H1 | Sealed: R/W Full Access: R/W | FET Control: Allows host control of individual FET drivers. Bit descriptions can be found in FET CONTROL Register. |
0x69 | REGOUT CONTROL | Hex | H1 | Sealed: R/W Full Access: R/W | REGOUT Control: Changes voltage regulator settings. Bit descriptions can be found in REGOUT CONTROL Register. |