SLUUCY8 December 2023 BQ77307
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Configuration | I2C Address | H1 | 0x00 | 0x7F | 0x08 | Hex |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD0 | I2CADDR_6 | I2CADDR_5 | I2CADDR_4 | I2CADDR_3 | I2CADDR_2 | I2CADDR_1 | I2CADDR_0 |
Description: This register sets the I2C address for the serial communications interface
Bit | Field | Default | Description |
---|---|---|---|
6–0 | I2CADDR_6–I2CADDR_0 | 8 | 7-bit I2C Address.
0 = The device uses address 0x08. All other values are used as the address directly. |