SLVAFJ8 may 2023 TPS7H5001-SP
To avoid errors associated with subharmonic oscillation as well as give noise immunity, slope compensation is used. The signal of the current ramp from the current sense was small enough that a large amount of slope compensation was needed to give the needed noise immunity to the circuit. These factors lead to 50 k Ohms being used for the RSC resistor.