SLVAFQ2 December   2023 TPS65219

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Power Delivery Networks (PDNs)
    1. 2.1 TPS652190C Power Rails Configuration
    2. 2.2 LP87334F Power Rails Configuration
    3. 2.3 Powering i.MX 8M Plus and DDR4
    4. 2.4 Powering i.MX 8M Plus and LDDR4
    5. 2.5 PMICs Digital Configuration
    6. 2.6 Power-Up Sequence
    7. 2.7 Power-Down Sequence
  6. 3Supporting i.MX 8M Plus Low Power Modes
  7. 4PMIC Schematic Example
  8. 5TPS6521905 User-Programmable Version
  9. 6Summary
  10. 7References

Powering i.MX 8M Plus and LDDR4

This section shows an example of how the TPS6521905 PMIC and 0.85 V discrete power switch can power the i.MX 8M Plus, DDR4 and peripherals. TPS6521905 is a user-programmable PMIC that comes with all the rails disabled by default and can be customized to meet the requirements of different use cases.

Note: Refer to Section 3 to learn more about how this PDN can be modified to support SNVS low power mode.
GUID-20231010-SS0I-6N03-KZX9-QGWQLXSTRVMS-low.svg Figure 2-2 Powering i.MX 8M Plus and LPDDR4