SLVS696D October 2008 – April 2020
PRODUCTION DATA.
The design guideline provides a component selection to operate the device within the Recommended Operating Conditions.
Table 2 shows ths list of components for the application curves.
REFERENCE | DESCRIPTION | MANUFACTURER |
---|---|---|
TPS6303 0 / 1 | Texas Instruments | |
L1 | 1.5 μH, 3 mm x 3 mm x 1.5 mm | LPS3015-1R5, Coilcraft |
C1 | 10 μF 6.3V, 0603, X7R ceramic | GRM188R60J106KME84D, Murata |
C2 | 2 × 10 μF 6.3V, 0603, X7R ceramic | GRM188R60J106KME84D, Murata |
C3 | 0.1 μF, X7R ceramic | |
R1, R2 | Depending on the output voltage at TPS63030, not used at TPS63031 |