Table 1. Output Voltage Options
OUTPUT VOLTAGE DC/DC |
PACKAGE MARKING |
PACKAGE |
PART NUMBER(2) |
Adjustable |
CEF |
10-pin VSON |
TPS63030DSK |
3.3 V |
CEF |
TPS63031DSK |
(1) Contact the factory to check availability of other fixed output voltage versions.
(2) The DSK package is available taped and reeled. Add R suffix to device type (for example, TPS63030DSKR) to order quantities of 3000 devices per reel. Add T suffix to device type (for example, TPS63030DSKT) to order quantities of 250 devices per reel.