SLVT210 February   2024 DRV8143-Q1 , DRV8144-Q1 , DRV8145-Q1 , DRV8242-Q1 , DRV8243-Q1 , DRV8244-Q1 , DRV8245-Q1

 

  1.   1
  2.   2

GUID-20240122-SS0I-MZFD-JWFT-JXBKQMJ0BFGV-low.svg

Key Features and Benefits

The DRV824x-Q1 and DRV814X-Q1 family of devices has fully integrated H-bridge and Half-Bridge drivers intended for a wide range of automotive applications. The H-Bridge devices can be configured as a single full-bridge driver or as two independent half-bridge drivers. Designed in a BiCMOS high-power process technology node, this monolithic family of devices in a power package offer excellent power handling and thermal capability while providing compact package size, ease of layout, EMI control, accurate current sense, robustness, and diagnostic capability. This family provides an identical pin function with scalable RON (current capability) to support different loads.

Key Applications

Pin and Packaging Options

TI.com Selection Tool

Variants (LS + HS) RON IOUT MAX Package Body Size
DRV8242-Q1 200mΩ 6A VQFN (20) 3.5mm × 4.5mm
DRV8243-Q1 84mΩ 12A VQFN-HR (14) 3mm × 4.5mm
DRV8243-Q1 98mΩ 12A HVSSOP (28) 3mm × 7.3mm
DRV8244-Q1 47mΩ 21A VQFN-HR (16) 3mm × 6mm
DRV8244-Q1 60mΩ 21A HVSSOP (28) 3mm × 7.3mm
DRV8245-Q1 32mΩ 32A VQFN-HR (16) 3.5mm × 5mm
DRV8245-Q1 40mΩ 32A HTSSOP (28) 4.4mm × 9.7mm
Variants (LS + HS) Ron IOUT MAX Package Body Size
DRV8143-Q1 42mΩ 20A VQFN-HR (14) 3mm × 4.5mm
DRV8143-Q1 49mΩ 20A HVSSOP (28) 3mm × 7.3mm
DRV8144-Q1 23.6mΩ 30A VQFN-HR (16) 3mm × 6mm
DRV8145-Q1 16mΩ 46A VQFN-HR (16) 3mm × 5.5mm
DRV8145-Q1 19mΩ 46A HTSSOP (28) 4.4mm × 9.7mm

SPI Variant vs HW Variant Comparison

Function HW (H) Variant SPI (S) Variant SPI (P) Variant
Bridge control Pin only Individual pin "and/or" register bit with pin status indication (Refer to Register Pin control)
Sleep function Available through nSLEEP pin Not available
External logic supply to the device Not supported Not supported Supported through VDD pin
Clear fault command Reset pulse on nSLEEP pin SPI CLR_FAULT command
Slew rate 6 levels 8 levels
Overcurrent protection (OCP) Fixed at the highest setting 3 choices for thresholds, 4 choices for filter time
ITRIP regulation 5 levels with disable and fixed TOFF time 7 levels with disable and indication, with programmable TOFF time
Individual fault reaction configuration between retry or latched behavior Not supported, either all latched or all retry Supported
Detailed fault logging and device status feedback Not supported, nFAULT pin monitoring necessary Supported, nFAULT pin monitoring optional
VM overvoltage Fixed 4 threshold choices
On-state (Active) diagnostics Not supported Supported for high-side loads
Spread spectrum clocking (SSC) Not supported Supported
Additional driver states in PWM mode Not supported Supported
Hi-Z for individual half-bridge in Independent mode Not supported Supported (SPI register only)

Transient Current Capability

The DRV824X-Q1 and DRV814x-Q1 families are scalable by current. TI's multiple drivers allow for the scalability to meet needs of your system loads. The following table shows the driver capability over time both with and without switching loss.

The current capability below is based on thermal simulations using a 40mm × 40mm × 1.6mm, 4-layer PCB for 85°C ambient temperature.

Part Number Package TYP LS + HS RDS(on) Thermal Impedance RθJA Current Capability – no Switching Loss With Switching Loss
0.1 s 1 s 10 s DC 0.1 s 1 s 10 s DC 10 s DC
MΩ (deg C/W) (deg C/W) (deg C/W) (deg C/W) (A) (A) (A) (A) (A) (A)
DRV8242-Q1 VQFN (20) 250.0 15.7 23.9 28.5 54.3 3.2 2.6 2.4 2.1 2.0 1.6
DRV8243-Q1 VQFN-HR (14) 84.0 7.3 13 17.5 34.2 7.5 5.6 4.8 3.5 4.4 3.0
DRV8243-Q1 HVSSOP 98.0 5.8 10.5 15.3 32.4 7.8 5.8 4.8 3.3 4.4 2.9
DRV8244-Q1 VQFN-HR (16) 47.0 5.1 10 14.4 31.2 11.9 8.5 7.1 4.8 6.3 4.0
DRV8244-Q1 HVSSOP 60.0 4.2 8.7 13.5 30.3 11.7 8.1 6.5 4.3 5.8 3.7
DRV8245-Q1 VQFN-HR (16) 32.0 4.3 9.2 13.6 30.3 15.8 10.8 8.9 5.9 7.7 4.8
DRV8245-Q1 HTSSOP 40.0 3.3 7.1 12.2 29.1 16.1 11.0 8.4 5.4 7.4 4.5
DRV8143-Q1 VQFN-HR (14) 42.0 6.6 12.4 16.9 33.4 15.7 11.5 9.8 7.0 8.0 5.3
DRV8143-Q1 HVSSOP 49.0 5.0 9.8 14.7 31.7 16.7 11.9 9.7 6.6 8.2 5.2
DRV8144-Q1 VQFN-HR (16) 23.5 4.6 9.5 13.9 30.5 25.2 17.5 14.5 9.8 11.4 6.8
DRV8144-Q1 HVSSOP 30.0 3.6 8.1 13.0 29.6 25.2 16.8 13.2 8.8 10.8 6.4
DRV8145-Q1 VQFN-HR 16.0 3.8 8.8 13.1 29.7 33.5 22.0 18.1 12.0 13.6 7.9
DRV8145-Q1 HTSSOP 20.0 2.6 6.5 11.5 28.3 36.3 22.9 17.2 11.0 13.6 7.6
Note:
  1. Driver OCP minimum current limit is about 2.5 × I at 0.1s, so OCP is not triggered by capacitive load transients
  2. PWM adds switching losses (depending on VM voltage, PWM frequency, slew rates) that reduce the current capability
  3. Switching losses approximately V M × I l o a d × V M S R × f ( P W M )

    where

    1. VM = 13.5V
    2. f(PWM) = 20kHz
    3. SR = 23V/µsec