SLVU192B
February 2007 – January 2022
TPS40077
Trademarks
1
Introduction
1.1
Description
1.2
Applications
1.3
Features
2
TPS40077EVM-001 Electrical Performance Specifications
3
Schematic
3.1
Adjusting Output Voltage (R3 and R13)
3.2
Disable (J3)
3.3
Test Set Up
3.3.1
Equipment
3.3.1.1
Voltage Source
3.3.1.2
Meters
3.3.1.3
Loads
3.3.1.4
Oscilloscope
3.3.1.5
Recommended Wire Gauge
3.4
Equipment Setup
3.4.1
Procedure
3.4.2
Diagram
3.5
Start-Up/Shut Down Procedure
3.6
Control Loop Gain and Phase Measurement Procedure
3.7
Equipment Shutdown
4
TPS40077EVM Typical Performance Data and Characteristic Curves
4.1
Efficiency
4.2
Line and Load Regulation
4.3
Output Ripple
4.4
Transient Response
4.5
Bode Plot
5
EVM Assembly Drawings and Layout
6
List of Materials
7
Revision History
1.3
Features
8-V to 16-V input range
1.8-V fixed output, adjustable with a single resistor
10-A DC steady-state output current
300-kHz switching frequency
Single main switch N-channel MOSFET and single synchronous rectifier N-channel MOSFET
Double-sided PCB with all components on top side
Active converter uses less than 2.4 square inches – 1.0 inches × 2.4 inches
Convenient test points for probing critical waveforms and non-invasive loop response testing