SLVU381A August   2010  – September 2021 TPS54426

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification Summary
    3. 1.3 Modifications
      1. 1.3.1 Output Voltage Set Point
  3. 2Test Setup and Results
    1. 2.1  Input / Output Connections
    2. 2.2  Start-Up Procedure
    3. 2.3  Efficiency
    4. 2.4  Light Load Efficiency
    5. 2.5  Load Regulation
    6. 2.6  Line Regulation
    7. 2.7  Load Transient Response
    8. 2.8  Output Voltage Ripple
    9. 2.9  Input Voltage Ripple
    10. 2.10 Start=Up
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic, Bill of Materials and Reference
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
    3. 4.3 Reference
  6. 5Revision History

Modifications

These evaluation modules are designed to provide access to the feature of the TPS54426. Some modifications can be made to this module.