SLVU381A August   2010  – September 2021 TPS54426

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification Summary
    3. 1.3 Modifications
      1. 1.3.1 Output Voltage Set Point
  3. 2Test Setup and Results
    1. 2.1  Input / Output Connections
    2. 2.2  Start-Up Procedure
    3. 2.3  Efficiency
    4. 2.4  Light Load Efficiency
    5. 2.5  Load Regulation
    6. 2.6  Line Regulation
    7. 2.7  Load Transient Response
    8. 2.8  Output Voltage Ripple
    9. 2.9  Input Voltage Ripple
    10. 2.10 Start=Up
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic, Bill of Materials and Reference
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
    3. 4.3 Reference
  6. 5Revision History

Load Transient Response

The TPS54426EVM-608 response to load transient is shown in Figure 2-5. The current step is from 500 mA to 1.5 A (25% to 75% of rated load). Total peak-to-peak output voltage variation is as shown.

GUID-F131FE0C-C47B-47F4-9B94-033F690218A0-low.gif Figure 2-5 TPS54426EVM-608 Load Transient Response