SLVUCA5 June   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Before You Begin
  4. 2TPS7B4255EVM-062 Schematic
  5. 3Setup
    1. 3.1 LDO Input/Output Connector Descriptions
      1. 3.1.1 VIN and GND
      2. 3.1.2 VOUT and GND
      3. 3.1.3 EN
    2. 3.2 Optional Load Transient Input/Output Connector Descriptions
      1. 3.2.1 VDD and GND
      2. 3.2.2 J15
      3. 3.2.3 J18
      4. 3.2.4 J19
      5. 3.2.5 J21
      6. 3.2.6 J22
      7. 3.2.7 J23
      8. 3.2.8 J26
      9. 3.2.9 TP3
    3. 3.3 TPS7B4255-Q1 LDO Operation and Component Selection
    4. 3.4 Optional Load Transient Circuit Operation
  6. 4Board Layout
  7. 5Bill of Materials

J19

J19 is an optional connection to insert capacitance or additional load across the drain to source of the load transient MOSFET.