SLVUCA5 June   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Before You Begin
  4. 2TPS7B4255EVM-062 Schematic
  5. 3Setup
    1. 3.1 LDO Input/Output Connector Descriptions
      1. 3.1.1 VIN and GND
      2. 3.1.2 VOUT and GND
      3. 3.1.3 EN
    2. 3.2 Optional Load Transient Input/Output Connector Descriptions
      1. 3.2.1 VDD and GND
      2. 3.2.2 J15
      3. 3.2.3 J18
      4. 3.2.4 J19
      5. 3.2.5 J21
      6. 3.2.6 J22
      7. 3.2.7 J23
      8. 3.2.8 J26
      9. 3.2.9 TP3
    3. 3.3 TPS7B4255-Q1 LDO Operation and Component Selection
    4. 3.4 Optional Load Transient Circuit Operation
  6. 4Board Layout
  7. 5Bill of Materials

TP3

TP3 is the test point used to enable the gate driver device. Tie this pin to GND to enable the gate driver.