SLVUCL5 june 2023 TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1
Table 2-1 provides a summary of the TPS62876EVM-199 performance specifications.
Specification | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
Input voltage | 2.7 | 6.0 | V | |||
Output voltage setpoint | 0.75 | V | ||||
Output current | TPS62876EVM-199 | 0 | 75.0 | A |