SLVUCL5 june   2023 TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1

 

  1.   1
  2.   TPS62876EVM-199 Evaluation Module
  3.   Trademarks
  4. 1Warning and Caution
  5. 2Introduction
    1. 2.1 Performance Specification
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
      2. 2.2.2 Output Voltage Setting
      3. 2.2.3 Control Loop Compensation
      4. 2.2.4 Switching Frequency Setting
      5. 2.2.5 I2C Interface
  6. 3Setup
    1. 3.1 Connector Descriptions
    2. 3.2 Hardware Setup
  7. 4TPS62876EVM-199 Test Results
  8. 5Board Layout
  9. 6Schematic and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Bill of Materials

Switching Frequency Setting

The switching frequency is set to a default of 2.25 MHz. By changing the values of R101 and R102, the default switching frequency can be changed. If R101 and R102 are changed the same change must be done with R201, R301 (same value as R101) and R202, R302 (same value as R102). For more details, see the TPS62876-Q1 Automotive, Low Input Voltage, 25-A, Stackable, Synchronous Buck Converter data sheet.