SLVUCU2 December   2023 TPS55289-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Modification
    2. 2.2 Connector, Test Point, and Jumper Descriptions
      1. 2.2.1 Connector and Test Point Descriptions
      2. 2.2.2 Jumper Configuration
        1. 2.2.2.1 JP1 (ENABLE)
        2. 2.2.2.2 JP6 (SYNC)
        3. 2.2.2.3 JP7 (I2C Target Address Selection)
        4. 2.2.2.4 JP8 (Internal or External VCC Selection)
        5. 2.2.2.5 JP9 and JP10 (External Feedback and Internal Feedback Selection)
    3. 2.3 Test Procedure
  9. 3Software
    1. 3.1 Software User Interface
      1. 3.1.1 Install USB2ANY Explorer
      2. 3.1.2 GUI Installation
      3. 3.1.3 Interface Hardware Setup
      4. 3.1.4 User Interface Operation
      5. 3.1.5 Register Map Screen
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks

User Interface Operation

The TPS55289Q1EVM board can be enabled to work by the following steps:\.

  1. Set JP1 to the ON position. Turn on the power supply.
  2. Open the TPS55289Q1EVM GUI.
  3. Click the auto connect button on the target address widget (Figure 4-2). This automatically checks for target addresses (0x74, 0x75) and connect the GUI with the device. After the GUI and device are connected, the GUI reads all eight registers and shows a notification (Figure 4-3).
    GUID-42AFF60E-EF40-460C-AA1B-FAB2F8398AE6-low.png Figure 3-2 GUI Auto Connect Button
    GUID-6E02E63B-5347-4974-8C02-6AB6A6F50695-low.png Figure 3-3 GUI Auto Connect Notification
  4. Click the start button. This shows the GUI user interface of TPS55289Q1EVM-011 (Figure 4-4).
    GUID-20231128-SS0I-QT23-JJ9Q-XKQCLZSZS1QD-low.svg Figure 3-4 GUI User Interface of TPS55289Q1EVM-011
  5. Click the Enable button (Figure 4-5). The default output voltage is 5 V.
    GUID-20231128-SS0I-4HGQ-6RT0-CRVF7SDZ1BLX-low.svg Figure 3-5 ENABLE Button
  6. Set the output voltage, current limit point, and so forth according to the design target. If the maximum load current is ≥ 5 A, then uncheck the Enable Current Limit check box or increase the current limit value (Figure 4-6).
    GUID-4C51F0DF-B61D-4ED7-AEF1-4C6D98CFF107-low.png Figure 3-6 Output Current Limit Point Setting