SLVUCU2 December   2023 TPS55289-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Modification
    2. 2.2 Connector, Test Point, and Jumper Descriptions
      1. 2.2.1 Connector and Test Point Descriptions
      2. 2.2.2 Jumper Configuration
        1. 2.2.2.1 JP1 (ENABLE)
        2. 2.2.2.2 JP6 (SYNC)
        3. 2.2.2.3 JP7 (I2C Target Address Selection)
        4. 2.2.2.4 JP8 (Internal or External VCC Selection)
        5. 2.2.2.5 JP9 and JP10 (External Feedback and Internal Feedback Selection)
    3. 2.3 Test Procedure
  9. 3Software
    1. 3.1 Software User Interface
      1. 3.1.1 Install USB2ANY Explorer
      2. 3.1.2 GUI Installation
      3. 3.1.3 Interface Hardware Setup
      4. 3.1.4 User Interface Operation
      5. 3.1.5 Register Map Screen
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks

Features

  • Wide input and output voltage range
  • Programmable power supply (PPS) support
  • I2C interface
  • Programmable output voltage from 0.8V to 22 V with 10 mV step
  • Programmable output current limit up to 6.35A with 50 mA step
  • Forced discharge function
  • User flexibilities in optimizing loop compensation
  • Programmable PFM and FPWM mode at light load
  • Optional programmable spread spectrum
  • Adjustable output voltage compensation for voltage droop over the cable
  • Rich protection features
  • Small solution-size