SLWU095 april 2023
The TSW14J59 contains several switches and push-buttons that enable certain functions on the board. The description of the switches is found in Table 3-1.
Component | Description |
---|---|
SW1 | 12 V Input power switch |
SW2 | FPGA reset |
SW3 | UCD Power monitor reset |
SW4 | USB reset |
SW5 | FMC+ 12,V power switch |