SLYT710B september   2017  – august 2023 LM22670 , LM25145 , LM2696 , LM3100 , LM3150 , LM3475 , LM3485 , LM5017 , LM5116 , LM5119 , LM5140-Q1 , LM5145 , TPS40040 , TPS40057 , TPS40170 , TPS51116 , TPS53014 , TPS53219A , TPS53355 , TPS54325 , TPS54336A , TPS543B20 , TPS543C20 , TPS543C20A , TPS54478 , TPS54610 , TPS54620 , TPS548A20 , TPS548D22 , TPS54A20 , TPS56121 , TPS56C215 , TPS62097 , TPS62130 , TPS82130

 

  1.   1
  2. Overview
  3. Voltage mode
  4. Voltage mode with voltage feed-forward
  5. Peak current mode
  6. Average current mode
  7. Emulated current mode
  8. Internally-compensated advanced current mode (ACM)
  9. Hysteretic control mode
  10. Constant on-time
  11. 10Constant on-time with emulated ripple mode
  12. 11DCS-Control™: Direct control with seamless transition into power-save mode
  13. 12Direct connection to the output capacitor (D-CAP™)
  14. 13D-CAP+™
  15. 14D-CAP2™
  16. 15D-CAP3™
  17. 16D-CAP4™

D-CAP+

D-CAP+ adds an error amplifier to D-CAP that compares VFB to VREF for better output voltage accuracy and a current sense amplifier to sense the current directly, instead of relying on output ESR to act as the sense element. D-CAP+ is a true voltage-controlled current source without a clock limitation like most variants of current mode control. D-CAP+ is used where true current sensing is required, such as multi-phase and droop-compensation (load-line) applications with one output voltage. Current sensing may be accomplished either inside or outside of the power IC depending on the device.

When to use: When high accurate current sensing is needed for load-line or multi-phase controller applications

Popular devices: TPS53661, TPS53667, TPS548C26

Update Learn more: D-CAP+™ Control for Multi-phase, Step-Down Voltage Regulators for Powering Microprocessors

GUID-E1BCEBD4-0E17-4D6D-BABC-6219A12432DD-low.png