SLYT710B september   2017  – august 2023 LM22670 , LM25145 , LM2696 , LM3100 , LM3150 , LM3475 , LM3485 , LM5017 , LM5116 , LM5119 , LM5140-Q1 , LM5145 , TPS40040 , TPS40057 , TPS40170 , TPS51116 , TPS53014 , TPS53219A , TPS53355 , TPS54325 , TPS54336A , TPS543B20 , TPS543C20 , TPS543C20A , TPS54478 , TPS54610 , TPS54620 , TPS548A20 , TPS548D22 , TPS54A20 , TPS56121 , TPS56C215 , TPS62097 , TPS62130 , TPS82130

 

  1.   1
  2. Overview
  3. Voltage mode
  4. Voltage mode with voltage feed-forward
  5. Peak current mode
  6. Average current mode
  7. Emulated current mode
  8. Internally-compensated advanced current mode (ACM)
  9. Hysteretic control mode
  10. Constant on-time
  11. 10Constant on-time with emulated ripple mode
  12. 11DCS-Control™: Direct control with seamless transition into power-save mode
  13. 12Direct connection to the output capacitor (D-CAP™)
  14. 13D-CAP+™
  15. 14D-CAP2™
  16. 15D-CAP3™
  17. 16D-CAP4™

D-CAP3™

A variation of D-CAP2™ with the same transient and external component advantages. A sample-and-hold circuit is built-in to the converter to remove an offset voltage created by D-CAP2’s emulated ramp circuit, improving the voltage reference accuracy. Well suited for powering low-core-voltage FPGAs, ASICs and DSPs.

When to use: When a tighter reference voltage accuracy and a fast transient response are desirable when using ceramic output capacitors.

Popular devices: TPS565247, TPS56C231, TPS548B28, TPS563206

Learn more: Accuracy-Enhanced Ramp-Generation Design for D-CAP3 Modulation

GUID-04217845-D7E5-44FE-BF33-5315C8FE6C74-low.png