SNAA379 july 2023 LMK6C , LMK6D , LMK6P
Figure 3-5 and Figure 3-6 show that there are no overhangs for TI's LMK6D/P/H BAW oscillators. The universal land patterns were extensively tested with TI LMK6D/P/H oscillators in both 3.2-mm × 2.5-mm DLE and 2.5-mm × 2.0-mm DLF sizes. Board level reliability (BLR) tests run with IPC9701 TC2 standards showed over 3,500 completed cycles with no failure. Thus, the universal land patterns are dependable, causing no issues in boards and systems.