SNAU198A May   2016  – May 2016 TDC7201

 

  1.   TDC7201-ZAX-EVM
    1.     Trademarks
    2. 1 General Description
      1. 1.1 TDC7201EVM Key Features
      2. 1.2 TDC7201EVM
    3. 2 Equipment List
    4. 3 Quick Start
    5. 4 Software Installation
      1. 4.1 Installing the TDC720xEVM GUI
      2. 4.2 MSP430 Firmware Upgrade (This is only needed for a new Launchpad.)
      3. 4.3 Checking Connection
      4. 4.4 Opening the GUI
    6. 5 Hardware Configuration
      1. 5.1 TDC7201EVM Connections
      2. 5.2 Jumpers
    7. 6 GUI and Operation
    8. 7 Board Layout
    9. 8 TDC7201EVM Schematic
    10. 9 Bill of Materials
  2.   Revision History

Bill of Materials

Table 1. TDC7201EVM Bill of Materials

Designator Qty Value Description Package Reference Part Number Manufacturer
C1 1 10uF CAP, CERM, 10 µF, 6.3 V, +/- 20%, X5R, 0603 0603 C0603C106M9PACTU Kemet
C2, C6 2 0.1uF CAP, CERM, 0.1 µF, 16 V, +/- 5%, X7R, 0603 0603 0603YC104JAT2A AVX
C3, C5, C7 3 0.01uF CAP, CERM, 0.01 µF, 100 V, +/- 5%, X7R, 0603 0603 06031C103JAT2A AVX
C4, C8 2 1uF CAP, CERM, 1 µF, 16 V, +/- 10%, X7R, 0603 0603 EMK107B7105KA-T Taiyo Yuden
J1, J2 2 Receptacle, 100mil, 10x2, Gold, TH 10x2 Receptacle PPPC102LFBN-RC Sullins Connector Solutions
J3 1 Connector, TH, SMA SMA 142-0701-201 Emerson Network Power
J4, J5, J6, J7, J8 5 Connector, End launch SMA, 50 ohm, SMT End Launch SMA 142-0701-801 Johnson
JP1, JP3 2 Header, 100mil, 2x1, Gold, TH 2x1 Header TSW-102-07-G-S Samtec
R1, R2, R8, R9, R13 5 49.9 RES, 49.9, 1%, 0.1 W, 0603 0603 CRCW060349R9FKEA Vishay-Dale
R3, R4, R10, R16, R18 5 0 RES, 0, 5%, 0.1 W, 0603 0603 CRCW06030000Z0EA Vishay-Dale
R5, R6 2 10.0k RES, 10.0 k, 1%, 0.1 W, 0603 0603 CRCW060310K0FKEA Vishay-Dale
SH-JP1, SH-JP3 2 1x2 Shunt, 100mil, Gold plated, Black Shunt 969102-0000-DA 3M
TP4, TP5, TP13, TP14 4 Black Test Point, Multipurpose, Black, TH Black Multipurpose Testpoint 5011 Keystone
TP9 1 Header, 100mil, 1pos, Gold, TH Testpoint TSW-101-07-G-S Samtec
U1 1 Time-to-Digital Converter for Time-of-FlightApplications in LIDAR, Magnetostrictive andFlowMeters, ZAX0025A ZAX0025A TDC7201ZAXR Texas Instruments
Y1 1 OSC, 8MHz, 15pF, SMD OSC, 3.2x.85x5mm ASFLMB-8.000MHZ-LY-T Abracon Corporation
FID1, FID2, FID3, FID4, FID5, FID6 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
R7, R11, R12, R14, R15, R17 0 0 RES, 0, 5%, 0.1 W, 0603 0603 CRCW06030000Z0EA Vishay-Dale
TP1, TP2, TP3, TP6, TP7, TP8 0 Header, 100mil, 1pos, Gold, TH Testpoint TSW-101-07-G-S Samtec
TP10 0 Connector, TH, SMA SMA 142-0701-201 Emerson Network Power