SNAU277B April 2022 – February 2024 LMK6C , LMK6D , LMK6H , LMK6P
The LMK6EVM comes pre-populated with an AC-coupled LVCMOS termination. The termination can be modified by the user to support LVPECL, LVDS, and HCSL output formats according to the component values in the table below.
OUTPUT FORMAT | COUPLING | COMPONENT | VALUE |
---|---|---|---|
LVPECL | AC | R1, R5 | 0Ω |
R2, R4 | 150Ω | ||
C1, C4 | 0.01 uF | ||
R3 | DNP | ||
DC(1) | R1, R5, C1, C4 | 0Ω | |
R2, R3, R4 | DNP | ||
LVDS (2) | AC | R1, R5 | 0Ω |
R3 | 100Ω | ||
C1, C4 | 0.01 uF | ||
R2, R4 | DNP | ||
DC | R1, R5, C1, C4 | 0Ω | |
R3 | 100Ω | ||
R2, R4 | DNP | ||
HCSL | AC | R1, R5 | 0Ω |
R2, R4 | 50Ω | ||
C1, C4 | 0.01 uF | ||
R3 | DNP | ||
DC | R1, R5, C1, C4 | 0Ω | |
R2, R4 | 50Ω | ||
R3 | DNP |
OUTPUT FORMAT | COUPLING | COMPONENT | VALUE |
---|---|---|---|
LVPECL | AC | R10, R16 | 0Ω |
R11, R15 | 150Ω | ||
C5, C8 | 0.01 uF | ||
R12 | DNP | ||
DC(1) | R10, R16, C5, C8 | 0Ω | |
R11, R12, R15 | DNP | ||
LVDS(2) | AC | R10, R16 | 0Ω |
R12 | 100Ω | ||
C5, C8 | 0.01 uF | ||
R11, R15 | DNP | ||
DC | R10, R16, C5, C8 | 0Ω | |
R12 | 100Ω | ||
R11, R15 | DNP | ||
HCSL | AC | R10, R16 | 0Ω |
R11, R15 | 50Ω | ||
C5, C10 | 0.01 uF | ||
R12 | DNP | ||
DC | R10, R16, C5, C8 | 0Ω | |
R11, R15 | 50Ω | ||
R12 | DNP |