SNAU277B
April 2022 – February 2024
LMK6C
,
LMK6D
,
LMK6H
,
LMK6P
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Evaluation Module Contents
1.3
Evaluation Setup Requirement
2
Hardware
2.1
Additional Images
2.2
Setup
2.2.1
Connection Diagram
2.2.2
Power Supply
2.2.3
Clock Output
2.2.4
EVM Strap Options
2.2.4.1
J1 Header
2.2.4.2
J2 Header
2.2.4.3
J3 Header
2.2.4.4
J4 Header
2.2.4.5
J5 Header
2.2.4.6
J6 Header
2.2.5
Configuring the Clock Output Termination
3
Implementation Results
3.1
Typical Measurement
3.1.1
Phase Noise
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout and Layer Stack-Up
4.2.1
PCB Layer Stack-Up
4.2.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
6
References
7
Revision History
Features
Fixed-frequency oscillator using TI's BAW technology
Supports standard 3.2-mm-by-2.5-mm and 2.5-mm-by-2-mm, 4-pin or 6-pin package oscillators
Low output jitter
Supply voltage options of 1.8V and 2.5V to 3.3V