SNIA053 june 2023 TMP61-Q1
The Keysight™ E3631A (Agilent) power supply is designed for general purpose applications. Output ratings are 0 to 25 V and 0 to 1 A for the power supply channel used in this test. The power supply is configured as a 15-V DC supply and is used to apply DC power to the signal board.