SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 0002003C
9 | 0 |
FW_DIVISOR |
R/W-00 0000 0000 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
9-0 | FW_DIVISOR | R/W | 00 0000 0000 | 10-bit value used in Constant Power calculation when firmware value is selected in Bit 17 of Constant Power Control Register |