SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address FFF7F02C
31 | 1 | 0 |
Reserved | TEMP_SENSE_DIS |
R/W-00 0000 | R/W-1 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-1 | Reserved | R/W | 00 0000 | Temperature Sensor Disable 0 = Enables Temperature Sensor 1 = Disables Temperature Sensor (Default) |
0 | TEMP_SENSE _DIS | R/W | 0 |
Writing into the reserved bits is NOT RECOMMENDED since it is likely to have an adverse effect on the normal operation of Temperature Sensor. In the process of Clearing (or setting) the TEMP_SENSE_DIS bit, the other bits in the register need to be stayed intact. Therefore you should use a read-modify-write technique to clear or set this bit.