SNLA246C October   2015  – April 2024 DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS

 

  1.   1
  2.   Trademarks
  3. 1Introduction
  4. 2Troubleshooting the Application
    1. 2.1 Read and Check Register Values for Basic Health Check
    2. 2.2 Schematic and Layout Checklist
    3. 2.3 Component Checklist
      1. 2.3.1 Magnetics
      2. 2.3.2 Crystal / Oscillator
    4. 2.4 Peripheral Pin Checks
      1. 2.4.1 Power Supplies
      2. 2.4.2 RBIAS Voltage and Resistance
      3. 2.4.3 Probe the XI Clock
      4. 2.4.4 Probe the RESET_N Signal
      5. 2.4.5 Probe the Strap Pins During Initialization
      6. 2.4.6 Probe the Serial Management Interface Signals (MDC, MDIO)
      7. 2.4.7 Probe the MDI Signals
    5. 2.5 Link Quality Check
    6. 2.6 Built-in Self Test With Various Loopback Modes
    7. 2.7 Debugging MAC Interface
      1. 2.7.1 RGMII Debug
      2. 2.7.2 SGMII Debug
  5. 3Application Specific Debugs
    1. 3.1 Improving Link-up Margins for Short Cables
    2. 3.2 Improving Link Margins across Different Channels
    3. 3.3 Link up in 100Mbps Full Duplex Force Mode
    4. 3.4 Unstable Link Up Debug in 1Gbps communication
    5. 3.5 DP83867PHY and DP83867PHY Cannot Link Up in 1Gbps
    6. 3.6 Compliance Debug
    7. 3.7 EMC Debug
    8. 3.8 Tools and References
      1. 3.8.1 DP83867 Register Access
      2. 3.8.2 Extended Register Access
  6. 4Conclusion
  7. 5References
  8. 6Revision History

Probe the Strap Pins During Initialization

In some cases, other devices on the board (for example, the MAC) can pull or drive these pins unexpectedly. Confirm that these signals are in the range of the target voltages described in the data sheet. Measurements can be made during power up and after power up when the RESET_N signal is asserted.

Strap Latch-in process occurs during power up process. Latch-in event normally occurs within 200ms after VDD pull up.

GUID-20240306-SS0I-Z8K5-WZ8F-QHRFVDVPMNGX-low.svg Figure 2-3 Strap Latch-in Process

For further confirmation, the strap values can be read from the registers. The values are available in register 0x006E (STRAP_STS1) and register 0x006F (STRAP_STS2). Section 3.8.2