SNLA261A August 2016 – March 2024 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83825I , DP83826E , DP83826I , DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS , DP83869HM
DP838xx 10/100/1000 Mbps Industrial Ethernet PHYs offer a wide range of power saving modes that can be applied individually or in combination with each other depending on the desired operation. This application note discusses the Wake-on-LAN feature.
Acronym | Definition |
---|---|
DUT | Device Under Test |
LP | Link Partner |
WoL | Wake-on-LAN |
PHY | Physical Layer Transceiver |
SMI | Serial Management Interface |
LPI | Low-Power Idle |
NLP | Normal Link Pulse |
TX | Transmit – Digital Pins |
RX | Receive – Digital Pins |
MDI | Media Dependent Interface |