SNLU210C July   2016  – April 2024 DS90UB933-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
  6. 2Hardware
    1. 2.1 Requirements
    2. 2.2 Major Components of DS90UB933-Q1EVM
    3. 2.3 Board Setup Details
      1. 2.3.1 Power Connections
      2. 2.3.2 FPD-Link III Connection
      3. 2.3.3 LVCMOS Input Connector Description (on DS90UB933-Q1 Board)
      4. 2.3.4 Factory Set Switch Settings and Jumpers Default Configuration
        1. 2.3.4.1 Serializer Board Default Configuration
    4. 2.4 Operation with Deserializer
    5. 2.5 Troubleshooting the EVM Setup
  7. 3Software
    1. 3.1 Using I2C
      1. 3.1.1 Default Addresses
      2. 3.1.2 Analog Launch Pad (ALP)
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
      1. 4.2.1 DS90UB933-Q1EVM Serializer Board Layout
    3. 4.3 DS90UB933-Q1EVM Serializer Board Bill of Materials
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Revision History

Requirements

To use this evaluation module, the following is required:

  • Compatible FPD-Link deserializer
  • Power supply (12V at 500mA)
  • 50Ω coaxial cable(1)(2)
    • Specification for orderable coax cable:(3)
      Water Blue, FAKRA Jack to FAKRA Jack Cable, 60-inch length, using RG174 Coax cable.
Coax cable is not provided with the EVM.
Boards are configured to transmit power over coax cable, hence connect power to Deserializer board only.
Not a specific recommendation, for evaluation purpose only.