SNLU210C July   2016  – April 2024 DS90UB933-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
  6. 2Hardware
    1. 2.1 Requirements
    2. 2.2 Major Components of DS90UB933-Q1EVM
    3. 2.3 Board Setup Details
      1. 2.3.1 Power Connections
      2. 2.3.2 FPD-Link III Connection
      3. 2.3.3 LVCMOS Input Connector Description (on DS90UB933-Q1 Board)
      4. 2.3.4 Factory Set Switch Settings and Jumpers Default Configuration
        1. 2.3.4.1 Serializer Board Default Configuration
    4. 2.4 Operation with Deserializer
    5. 2.5 Troubleshooting the EVM Setup
  7. 3Software
    1. 3.1 Using I2C
      1. 3.1.1 Default Addresses
      2. 3.1.2 Analog Launch Pad (ALP)
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
      1. 4.2.1 DS90UB933-Q1EVM Serializer Board Layout
    3. 4.3 DS90UB933-Q1EVM Serializer Board Bill of Materials
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Revision History

DS90UB933-Q1EVM Serializer Board Bill of Materials

Table 4-1 DS90UB933-Q1EVM BOM
DESIGNATOR DESCRIPTION MANUFACTURER PART NUMBER QUANTITY
C1, C9, C12, C13, C22, C30, C34 CAP, CERM, 10uF, 25V, +/- 20%, X5R, 0603 MuRata GRM188R61E106MA73D 7
C2 CAP, CERM, 1uF, 50V, +/- 10%, X7R, 0805 AVX 08055C105KAT2A 1
C3, C8, C10, C17, C23, C31 CAP, CERM, 0.1uF, 50V, +/- 10%, X7R, 0402 TDK C1005X7R1H104K050BB 6
C4 CAP, CERM, 2.2uF, 25V, +/- 10%, X5R, AEC-Q200 Grade 3, 0402 MuRata GRT155R61E225KE13D 1
C5, C15, C21, C24, C25, C29 Ceramic Capacitor for Automotive 10nF ±10% 50VDC X7R 0402 Paper T/R Murata GCM155R71H103KA55D 6
C6, C11, C32 CAP, CERM, 1uF, 25V, +/- 10%, X5R, 0402 TDK C1005X5R1E105K050BC 3
C7 CAP, CERM, 1uF, 10V, +/- 10%, X5R, 0402 MuRata GRM155R61A105KE15D 1
C14, C20, C26, C27, C28, C33 CAP, CERM, 0.1uF, 16V, +/- 10%, X7R, 0402 MuRata GRM155R71C104KA88D 6
C16 CAP, CERM, 4.7uF, 25V, +/- 10%, X5R, 0603 MuRata GRM188R61E475KE11D 1
C18 CAP, CERM, 240pF, 50V, +/- 5%, C0G/NP0, 0402 MuRata GRM1555C1H241JA01D 1
C19 CAP, CERM, 0.047uF, 50V, +/- 10%, X7R, 0402 TDK C1005X7R1H473K050BB 1
CN1 Connector, HF, 50 Ohm, TH Rosenberger 59S10H-40ML5-Z 1
D1 Diode, Schottky, 20V, 1A, SMA Diodes Inc. B120-13-F 1
J1 Receptacle, 2.54mm, 16x2, Gold, SMT Samtec HLE-116-02-F-DV-BE-A 1
J2 Header, 100mil, 3x1, Gold, TH Samtec TSW-103-07-G-S 1
J3 Header, 100mil, 2x1, Gold, TH Samtec TSW-102-07-G-S 1
L1, L4, L5 Ferrite Bead, 1000 ohm @ 100MHz, 0.25A, 0402 MuRata BLM15HD102SN1D 3
L2 Inductor, Wirewound, 47uH, 0.35A, 1.3 ohm, SMD TDK ADL3225V-470M-2P 1
L3 4.7µH Shielded Drum Core, Wirewound Inductor 2.7A 118mOhm Max Nonstandard, 2 Lead Eaton MPI4020V2-4R7-R 1
R1, R2 RES, 4.7 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 Vishay-Dale CRCW04024K70JNED 2
R3, R4, R5, R16 0 Ohms Jumper Chip Resistor 0402 (1005 Metric) Automotive AEC-Q200 Thick Film Panasonic ERJ-2GE0R00X 4
R6, R8, R20 RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 Vishay-Dale CRCW04020000Z0ED 3
R7 RES, 2.00 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 Vishay-Dale CRCW06032K00FKEA 1
R9, R11 RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 Vishay-Dale CRCW0402100KFKED 2
R10 RES, 51.1 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 Panasonic ERJ-2RKF5112X 1
R12 RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 Vishay-Dale CRCW040249R9FKED 1
R13 RES, 200, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 Vishay-Dale CRCW0402200RJNED 1
R14 RES, 33, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 Vishay-Dale CRCW040233R0JNED 1
R15, R17, R18, R21 RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 Vishay-Dale CRCW040210K0FKED 4
R19 RES, 4.70 k, 1%, 0.1 W, 0402 Panasonic ERJ-2RKF4701X 1
S1 Switch, Normally open, 2.3N force, 200k operations, SMD C&K Components KSR221GLFS 1
U1 3.5V to 36V, 1A Synchronous 2.1MHz Step-Down Converter for Automotive Applications, DSX0010A (WSON-10) Texas Instruments LM53601LQDSXRQ1 1
U2 500mA Low-Noise, Low-IQ LDO, DRV0006A (WSON-6) Texas Instruments LP5912-1.8DRVR 1
U3 12-bit 100MHz FPD-Link III Serializer for 1MP/60fps and 2MP/30fps Cameras, RTV0032A (WQFN-32) Texas Instruments DS90UB933TRTVRQ1 1
X1 66.666666MHz XO (Standard) LVCMOS, LVTTL Oscillator 1.8V Enable/Disable 4-SMD, No Lead SiTime SiT8924BA-33-18E-66.666666 1