SNLU224D September   2017  – February 2023 DS90UB953-Q1 , DS90UB953A-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Quick Start Guide
    1. 2.1 System Requirements
    2. 2.2 Application Block Diagram
    3. 2.3 Major Components of DS90UB95x-Q1EVM
    4. 2.4 Demo Instructions for DS90UB95x-Q1EVM
    5. 2.5 Use With DS90UB935-Q1
  4. 3Troubleshooting
    1. 3.1 Default Addresses
    2. 3.2 USB2ANY
    3. 3.3 ALP Software Setup
      1. 3.3.1  System Requirements
      2. 3.3.2  Download Contents
      3. 3.3.3  Installation of the ALP Software
      4. 3.3.4  Start-Up - Software Description
      5. 3.3.5  Information Tab
      6. 3.3.6  Registers Tab
      7. 3.3.7  Registers Tab - Address 0x00 Selected
      8. 3.3.8  Registers Tab - Address 0x00 Expanded
      9. 3.3.9  Scripting Tab
        1. 3.3.9.1 Example Functions
          1. 3.3.9.1.1 Local I2C Reads/Writes
          2. 3.3.9.1.2 General I2C Reads/Writes:
          3. 3.3.9.1.3 I2C Reads/Writes with Multi-Byte Register Addresses
      10. 3.3.10 Scripting Tab
    4. 3.4 Troubleshooting ALP Software
      1. 3.4.1 ALP Loads the Incorrect Profile
      2. 3.4.2 ALP Does Not Detect the EVM
      3. 3.4.3 Error When Opening ALP: One Instance of this Application Can Be Active
      4. 3.4.4 Error Referring to USB2ANY Firmware Update
      5. 3.4.5 Identifying USB IDs and Corresponding Devices
      6. 3.4.6 Set up File for Loading Scripts and Create Buttons for Each Script
    5. 3.5 Additional Troubleshooting – Step-by-Step Guide
      1. 3.5.1 EVM Equipment
      2. 3.5.2 EVM Equipment Setup
      3. 3.5.3 Procedure
  5. 4Bill of Materials
  6. 5PCB Schematics
  7. 6Board Layout
  8. 7Related Documentation
    1. 7.1 References
  9. 8Revision History

Bill of Materials

Table 4-1 Bill of Materials
DESIGNATOR QTY. VALUE DESCRIPTION PACKAGE REFERENCE PART NUMBER MANUFACTURER
!PCB1 1 Printed-Circuit Board Printed-Circuit Board Any
C1, C2, C3 3 1uF CAP, CERM, 1 µF, 6.3 V, +/- 20%, X7R, 0402 0402 GRM155R70J105MA12D MuRata
C4, C5, C6, C9, C48, C64 6 0.01uF CAP, CERM, 0.01 µF, 50 V, +/- 5%, X7R, 0402 0402 C0402C103J5RACTU Kemet
C7 1 0.033uF CAP, CERM, 0.033 µF, 6.3 V, +/- 10%, X5R, 0201 0201 GRM033R60J333KE01D MuRata
C8 1 0.015uF CAP, CERM, 0.015 µF, 6.3 V, +/- 10%, X5R, 0201 0201 GRM033R60J153KE01D MuRata
C10, C13, C16, C54, C55, C62, C63 7 10uF CAP, CERM, 10 µF, 6.3 V, +/- 10%, X7R, 0805 0805_HV GRM21BR70J106KE76L MuRata
C11, C14, C17 3 0.1uF CAP, CERM, 0.1 µF, 50 V, +/- 20%, X7R, AEC-Q200 Grade 1, 0402 0402 CGA2B3X7R1H104M050BB TDK
C12, C15, C18 3 0.01uF CAP, CERM, 0.01 µF, 10 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0201 0201_033 CGA1A2X7R1A103K030BA TDK
C19 1 0.022uF CAP, CERM, 0.022 µF, 6.3 V, +/- 10%, X5R, 0201 0201 GRM033R60J223KE01D MuRata
C20 1 0.1uF CAP, CERM, 0.1 µF, 6.3 V, +/- 10%, X5R, 0201 0201 C0603X5R0J104K030BC TDK
C21, C40, C41, C45, C46, C49, C60 7 1uF CAP, CERM, 1 µF, 16 V, +/- 10%, X7R, 0603 0603 C1608X7R1C105K080AC TDK
C22, C28, C34, C35 4 0.1uF CAP, CERM, 0.1 µF, 16 V, +/- 5%, X7R, 0603 0603 0603YC104JAT2A AVX
C23 1 2.2uF CAP, CERM, 2.2 µF, 16 V, +/- 10%, X5R, 0805 0805_HV 0805YD225KAT2A AVX
C24, C31 2 220pF CAP, CERM, 220 pF, 50 V, +/- 1%, C0G/NP0, 0603 0603 06035A221FAT2A AVX
C25 1 0.01uF CAP, CERM, 0.01 µF, 50 V, +/- 10%, X7R, 0603 0603 C1608X7R1H103K080AA TDK
C26 1 22uF CAP, TA, 22uF, 25V, +/-20%, 0.7 ohm, SMD 7343-31 293D226X0025D2TE3 Vishay-Sprague
C27 1 1uF CAP, CERM, 1 µF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 0805_HV CGA4J3X7R1H105K125AB TDK
C29, C30 2 30pF CAP, CERM, 30 pF, 100 V, +/- 5%, C0G/NP0, 0603 0603 GRM1885C2A300JA01D MuRata
C32 1 0.47uF CAP, CERM, 0.47 µF, 10 V, +/- 10%, X7R, 0603 0603 GRM188R71A474KA61D MuRata
C33 1 2200pF CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0603 0603 C0603X222K5RACTU Kemet
C36, C37, C38, C39 4 4700pF CAP, CERM, 4700 pF, 100 V, +/- 10%, X7R, 0805 0805_HV 08051C472KAT2A AVX
C42, C47 2 10uF CAP, CERM, 10 µF, 16 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0805 0805_HV CGA4J1X7S1C106K125AC TDK
C43, C52, C58 3 4.7uF CAP, CERM, 4.7 µF, 16 V, +/- 10%, X7R, 0805 0805_HV GRM21BR71C475KA73L MuRata
C44, C50, C53, C57, C59 5 0.1uF CAP, CERM, 0.1 µF, 50 V, +/- 10%, X7R, 0402 0402 C1005X7R1H104K050BB TDK
C51 1 10uF CAP, CERM, 10 µF, 35 V, +/- 10%, X7R, 1206_190 1206_190 GMK316AB7106KL-TR Taiyo Yuden
C56 1 22uF CAP, CERM, 22 µF, 6.3 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206 1206_180 CGA5L1X7R0J226M160AC TDK
C61 1 47pF CAP, CERM, 47 pF, 50 V, +/- 5%, C0G/NP0, 0402 0402 885012005044 Wurth Elektronik
D9 1 7.5V Diode, Zener, 7.5 V, 550 mW, SMB SMB 1SMB5922BT3G ON Semiconductor
D10, D11 2 Green LED, Green, SMD WL-SMCW_GREEN 150060VS75000 Wurth Elektronik eiSos
FB1 1 60 ohm Ferrite Bead, 60 ohm @ 100 MHz, 0.8 A, 0603 0603 BK1608HS600-T Taiyo Yuden
FID1, FID2, FID3 3 Fiducial mark. There is nothing to buy or mount. Fiducial10-20 Fiducial N/A
J1 1 Receptacle, 0.5mm, 30x2, Gold, SMT Samtec_SS5-30-3_50-x-D-K SS5-30-3.50-L-D-K-TR Samtec
J2, J4 2 Header, 100mil, 3x1, Gold, TH Samtec_HTSW-103-07-G-S I2C Samtec
J3, J10 2 Header, 100mil, 4x2, Gold, TH TSW-104-07-G-D TSW-104-07-G-D Samtec
J5 1 Header, 100mil, 3x1, Gold, TH Samtec_HTSW-103-07-G-S 1.8V I2C Samtec
J6 1 Header, 100mil, 3x1, Gold, TH Samtec_HTSW-103-07-G-S 3.3V I2C Samtec
J7 1 Header, 100mil, 2x1, Tin, TH TE_5-146278-2 IDx/CLK_OUT TE Connectivity
J8 1 Header, 100mil, 2x1, Tin, TH TE_5-146278-2 MODE TE Connectivity
J9 1 Connector, Receptacle, Mini-USB Type B, R/A, Top Mount SMT CONN_USB-Mini-B-1734035-2 USB Mini Type B TE Connectivity
J11 1 Header, 2.54mm, 5x2, Gold, Black, TH Samtec_TSW-105-07-x-D TSW-105-07-F-D Samtec
J12 1 Header, 100mil, 2x2, Gold, TH TSW-102-07-G-D TSW-102-07-G-D Samtec
J13 1 Header, 100mil, 2x1, Tin, TH TE_5-146278-2 Disable 1V8 TE Connectivity
J14 1 Standard Banana Jack, Uninsulated, 8.9mm Keystone575-8 VDD1V8 Keystone
J15 1 Header, 100mil, 2x1, Tin, TH TE_5-146278-2 Enable PoC TE Connectivity
J16 1 Connector, HF, 50 Ohm, TH Rosenberger_59S10H-40ML5-Z 59S10H-40ML5-Z Rosenberger
J17 1 Header, 100mil, 2x1, Tin, TH TE_5-146278-2 Disable 3V3 TE Connectivity
J18 1 Standard Banana Jack, Uninsulated, 8.9mm Keystone575-8 GROUND Keystone
J19 1 Standard Banana Jack, Uninsulated, 8.9mm Keystone575-8 PoC Voltage Keystone
J20 1 Standard Banana Jack, Uninsulated, 8.9mm Keystone575-8 VDD3V3 Keystone
L1, L2, L3 3 1000 ohm Ferrite Bead, 1000 ohm @ 100 MHz, 0.4 A, 0603 0603 BLM18AG102SN1D MuRata
L4 1 47 ohm Ferrite Bead, 47 ohm @ 100 MHz, 0.45 A, 0402 0402 MPZ1005F470ETD25 TDK
L5 1 330 ohm Ferrite Bead, 330 ohm @ 100 MHz, 0.7 A, 0402 0402 MPZ1005S331ETD25 TDK
L6, R4, R5 3 0 RES, 0, 5%, 0.1 W, 0603 0603 CRCW06030000Z0EA Vishay-Dale
L7 1 10uH Inductor, Wirewound, Ferrite, 10 µH, 0.5 A, 0.57 ohm, SMD LQH3NP_G0 LQH3NPN100NG0 MuRata
L8, L9 2 4.7uH Inductor, Shielded, ?, 4.7uH, 2.3A, 0.092 ohm, SMD MPI4040R3 MPI4040R3-4R7-R Coiltronics
Q1 1 50V MOSFET, N-CH, 50 V, 0.22 A, SOT-23 SOT-23 BSS138 Fairchild Semiconductor
R1 1 0 RES, 0, 5%, 0.05 W, 0201 0201M ERJ-1GE0R00C Panasonic
R2 1 49.9 RES, 49.9, 1%, 0.05 W, 0201 0201M ERJ-1GEF49R9C Panasonic
R3, R29 2 10.0k RES, 10.0 k, 0.5%, 0.063 W, 0402 0402 CRCW040210K0DHEDP Vishay-Dale
R6, R14 2 10.0k RES, 10.0 k, 1%, 0.063 W, 0402 0402 CRCW040210K0FKED Vishay-Dale
R7, R8 2 1.21k RES, 1.21 k, 1%, 0.063 W, 0402 0402 CRCW04021K21FKED Vishay-Dale
R9, R10 2 4.7k RES, 4.7 k, 5%, 0.063 W, 0402 0402 CRCW04024K70JNED Vishay-Dale
R11, R15 2 10.0k RES, 10.0 k, 1%, 0.1 W, 0603 0603 CRCW060310K0FKEA Vishay-Dale
R12 1 402 RES, 402, 1%, 0.1 W, 0603 0603 CRCW0603402RFKEA Vishay-Dale
R13 1 40.2k RES, 40.2 k, 0.1%, 0.1 W, 0603 0603 RT0603BRD0740K2L Yageo America
R16, R17 2 33 RES, 33 ohm, 5%, 0.063W, 0402 0402 CRCW040233R0JNED Vishay-Dale
R18 1 1.5k RES, 1.5k ohm, 5%, 0.063W, 0402 0402 CRCW04021K50JNED Vishay-Dale
R19, R23 2 33k RES, 33k ohm, 5%, 0.063W, 0402 0402 CRCW040233K0JNED Vishay-Dale
R20 1 1.2Meg RES, 1.2 M, 5%, 0.1 W, 0603 0603 CRCW06031M20JNEA Vishay-Dale
R21, R33 2 200 RES, 200, 1%, 0.1 W, 0603 0603 CRCW0603200RFKEA Vishay-Dale
R22 1 0 RES, 0, 5%, 0.063 W, 0402 0402 ERJ-2GE0R00X Panasonic
R24, R26, R28, R30 4 10.0k RES, 10.0 k, 1%, 0.1 W, 0402 0402 ERJ-2RKF1002X Panasonic
R25 1 4.02k RES, 4.02 k, 1%, 0.1 W, 0603 0603 CRCW06034K02FKEA Vishay-Dale
R27 1 1.00k RES, 1.00 k, 1%, 0.063 W, 0402 0402 CRCW04021K00FKED Vishay-Dale
R31 1 100k RES, 100 k, 1%, 0.05 W, 0201 0201M CRCW0201100KFKED Vishay-Dale
R32 1 100k RES, 100 k, 1%, 0.063 W, 0402 0402 CRCW0402100KFKED Vishay-Dale
R34 1 40.2k RES, 40.2 k, 1%, 0.063 W, 0402 0402 CRCW040240K2FKED Vishay-Dale
S1 1 Switch, Tactile, SPST-NO, 0.05A, 12V, SMT SW_TL1015AF160QG TL1015AF160QG E-Switch
S2 1 Switch, Normally open, 2.3N force, 200k operations, SMD KSR KSR221GLFS C and K Components
SH-J1, SH-J2, SH-J3 3 1x2 Shunt, 100mil, Gold plated, Black SNT-100-BK-G 969102-0000-DA 3M
U1 1 FPD-Link III SerDes with CSI-2 interfaces for 2.3MP/60fps camera, RHB0032P (VQFN-32) RHB0032P DS90UB953QRHBQ1 Texas Instruments
U2 1 TCA9406 Dual Bidirectional 1-MHz I2C-BUS and SMBus Voltage Level-Translator, 1.65 to 3.6 V, -40 to 85 degC, 8-pin US8 (DCU), Green (RoHS & no Sb/Br) DCU0008A_N TCA9406DCUR Texas Instruments
U3 1 ESD-Protection Array for High-Speed Data Interfaces, 4 Channels, -40 to +85 degC, 6-pin SON (DRY), Green (RoHS & no Sb/Br) DRY0006A TPD4E004DRYR Texas Instruments
U4 1 500mA, Low Quiescent Current, Ultra-Low Noise, High PSRR Low-Dropout Linear Regulator, DRB0008A DRB0008A TPS73533DRBR Texas Instruments
U5 1 25 MHz Mixed Signal Microcontroller with 128 KB Flash, 8192 B SRAM and 63 GPIOs, -40 to 85 degC, 80-pin QFP (PN), Green (RoHS & no Sb/Br) PN0080A_N MSP430F5529IPN Texas Instruments
U6 1 ULTRA LOW-NOISE, 250-mA LINEAR REGULATOR FOR RF AND ANALOG CIRCUITS REQUIRES NO BYPASS CAPACITOR, DBV0005A DBV0005A_N LP5907MFX-1.8/NOPB Texas Instruments
U7 1 Ultra Low-Noise, 500-mA Linear Regulator for RF and Analog Circuits - Requires No Bypass Capacitor, DRV0006A (WSON-6) DRV0006A LP5912-1.8DRVR Texas Instruments
U8 1 Synchronous Buck Regulator for 650mA Space Constraint Applications, DSX0010A DSX0010A LM536003QDSXRQ1 Texas Instruments
U9 1 Synchronous Buck Regulator for 650mA Space Constraint Applications, DSX0010A DSX0010A LM53600AQDSXRQ1 Texas Instruments
Y1 1 OSC, 50MHz, 1.8 to 3.3V, SMD Abracon_ASDMB ASDMB-50.000MHZ-LC-T Abracon Corportation
Y2 1 Crystal, 24 MHz, 18 pF, SMD XTAL_ABM3 ABM3-24.000MHZ-D2Y-T Abracon Corporation