SNLU334 December 2023 DS320PR410
Each DS320PR410 features 5-level input pins (MODE, GAIN, RX_DET, EQ0 / ADDR0, and EQ1 / ADDR1) that are used to control the configuration of the device. These 5-level inputs use a resistor divider to help set the four valid levels to provide a wider range of control settings.
PIN LEVEL | PIN SETTING |
---|---|
L0 | 1 kΩ to GND |
L1 | 8.25 kΩ to GND |
L2 | 24.9 kΩ to GND |
L3 | 75 kΩ to GND |
L4 | Float |