SNVA213B May   2007  – February 2022 LM2745

 

  1.   Trademarks
  2. Introduction
  3. Specifics Of The Board
  4. Feature Options
  5. Specification Summary
  6. Performance Characteristics – Efficiency
  7. Switch Node Voltage and Output Voltage Ripple
  8. Load Transient Response
  9. Bill of Materials
  10. PCB Layout
  11. 10Revision History

Switch Node Voltage and Output Voltage Ripple

GUID-5294FB6E-3791-4EC6-B795-633B65979259-low.pngFigure 6-1 VIN = 8 V, VOUT = 3.3 V, ILOAD = 100 mA, fSW = 300 kHz, 20-MHz Bandwidth Limit
GUID-8ECD1BE0-3A92-4E2E-8A11-71B22F9E6ACD-low.pngFigure 6-3 VIN = 14 V, VOUT = 3.3 V, ILOAD = 100 mA, fSW = 300 kHz, 20-MHz Bandwidth Limit
GUID-E093BF46-3736-4CDE-9B10-7ACE38EAA043-low.pngFigure 6-2 VIN = 8 V, VOUT = 3.3 V, ILOAD = 19 A, fSW = 300 kHz, 20-MHz Bandwidth Limit
GUID-E3C623BE-CD9E-49BC-ABA0-D753678A6FB9-low.pngFigure 6-4 VIN = 14 V, VOUT = 3.3 V, ILOAD = 19 A, fSW = 300 kHz, 20-MHz Bandwidth Limit