SNVA484B
October 2011 – March 2024
LM5113
1
Description
IC Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
2
Hardware
2.1
Powering and Loading Considerations
2.1.1
Proper Board Connection
2.1.2
Source Power
2.1.3
Output Current Derating
2.1.4
Air Flow
2.1.5
Quick Start-Up Procedure
3
Implementation Results
3.1
Performance Characteristics
4
48V to 3.3V Conversion
5
Hardware Design Files
5.1
Evaluation Board Schematic
5.2
PCB Layouts
5.3
Bill of Materials (BOM)
6
Additional Information
6.1
Trademarks
7
Revision History
IC Features
Independent high-side and low-side TTL logic inputs
1.2A/5A peak source/sink current
High-side floating bias voltage rail operates up to 100VDC
Internal bootstrap supply voltage clamping
Split outputs for adjustable turn-on/turn-off strength
0.6Ω/2.1Ω pull-down/pull-up resistance
Fast propagation times (28ns typical)
Excellent propagation delay matching (1.5ns typical)
Supply rail under-voltage lockout
Low power consumption