SNVA757D August 2017 – September 2020 LP8860-Q1
The LP8860R-Q1 is configured for four strings × 150mA using a 3.3-V VDD and PWM input to control brightness. LED current can be adjusted using an ISET resistor. Table 2-23 lists detailed configuration and full EEPROM information for the LP8860R-Q1.
J | ||
---|---|---|
Boost | Switching Current Limit | 9 A |
SYNC Input | Disabled | |
2 × Charge Pump | Enabled | |
Spread Spectrum | Enabled | |
ƒSW | 2.2 MHz | |
VDD | 3.3 V | |
Initial Boost Voltage | 30 V | |
LED Driver | Input Brightness Control Method | PWM pin input |
Max LED current per channel | 150 mA | |
ISET Resistor Control | Enabled | |
Number of Channels | 4 strings | |
Channel Phase Shift | 90 degrees (4 phases) | |
LED Output Dimming Method | PWM | |
Current to PWM Switch Point | N/A | |
Current Linearity Correction Slope | N/A | |
Output PWM Dimming Frequency | 4.833 kHz | |
Dimming Resolution | 12-bit PWM + 4-bit dither | |
Drive Strength and Rise Time | 200 ns | |
Dimming Ratio | 1024:1 | |
Sloper | 105 ms + advanced slope | |
Driver Headroom Voltage | VSAT + 50 mV | |
Fault Handling | Short LED Fault Threshold | 10.6 V |
VIN OVP Level | Disabled | |
VIN UVLO Level | 3 V | |
VDD UVLO | 2.5 V | |
Input OCP Limit | 8 A | |
Powerline FET Type | PMOS | |
SD Pulldown Current | 440 µA | |
Temperature Compensation | Internal Temperature Compensation | Disabled |
External Temperature Compensation | Disabled | |
Current Dimming Knee Point | N/A | |
EXT_TEMP_GAIN[3:0] | N/A | |
EXT_TEMP_LEVEL_HIGH[3:0] | N/A | |
EXT_TEMP_LEVEL_LOW[3:0] | N/A | |
VSYNC and PLL | PLL | Enabled, 20-MHz PLL |
VSYNC input | Disabled | |
VSYNC or HSYNC | N/A | |
PWM_SYNC | N/A | |
Pre-divider | N/A | |
Slow PLL Divider | N/A | |
R_SEL | N/A | |
SEL_Divider | N/A | |
PWM_FREQ | N/A | |
PWM_RES | N/A |
ADDRESS (HEX) | VALUE (BIN) | VALUE (HEX) |
---|---|---|
60 | 00101111 | 2F |
61 | 11111111 | FF |
62 | 11011100 | DC |
63 | 11110000 | F0 |
64 | 11011111 | DF |
65 | 11110101 | F5 |
66 | 11111000 | F8 |
67 | 01110111 | 77 |
68 | 01110111 | 77 |
69 | 11100001 | E1 |
6A | 00111111 | 3F |
6B | 10110111 | B7 |
6C | 00010111 | 17 |
6D | 11111111 | FF |
6E | 10110000 | B0 |
6F | 10000100 | 84 |
70 | 11001111 | CF |
71 | 11000111 | C7 |
72 | 11100101 | E5 |
73 | 11011100 | DC |
74 | 00110101 | 35 |
75 | 10000110 | 86 |
76 | 01011110 | 5E |
77 | 10111111 | BF |
78 | 00111110 | 3E |
Figure 2-12 shows the use case for the LP8860R-Q1.