SNVA757D August 2017 – September 2020 LP8860-Q1
The LP8860B-Q1 is configured for three strings × 70 mA using a 3.3-V VDD and PWM pin to control brightness. LED current can be adjusted using an ISET resistor. Table 2-3 lists detailed configurations and full EEPROM information for the LP8860B-Q1.
B | ||
---|---|---|
Boost | Switching Current Limit | 9 A |
SYNC Input | Disabled | |
2 × Charge Pump | Enabled | |
Spread Spectrum | Enabled | |
ƒSW | 300 kHz | |
VDD | 3.3 V | |
Initial Boost Voltage | 24 V | |
LED Driver | Input Brightness Control Method | PWM pin input |
Maximum LED Current per Channel | 70 mA | |
ISET Resistor Control | Enabled | |
Number of Channels | 3 strings | |
Channel Phase Shift | 120 degrees (3 phases) | |
LED Output Dimming Method | PWM | |
Current to PWM Switch Point | N/A | |
Current Linearity Correction Slope | N/A | |
Output PWM Dimming Frequency | 4.883 kHz | |
Dimming Resolution | Depends on VSYNC | |
Drive Strength and Rise Time | 200 ns | |
Dimming Ratio | 1024:1 | |
Sloper | 105 ms + advanced slope | |
Driver Headroom Voltage | VSAT + 450 mV | |
Fault Handling | Short LED Fault Threshold | 10.6 V |
VIN OVP Level | 22.5 V | |
VIN UVLO Level | 3 V | |
VDD UVLO | 3 V | |
Input OCP Limit | 8 A | |
Powerline FET Type | PMOS | |
SD Pulldown Current | 440 µA | |
Temperature Compensation | Internal Temperature Compensation | Enabled, 100°C |
External Temperature Compensation | Enabled, current dimming mode | |
Current Dimming Knee Point | 6 µA | |
EXT_TEMP_GAIN[3:0] | 14 | |
EXT_TEMP_LEVEL_HIGH[3:0] | 6.69 kΩ | |
EXT_TEMP_LEVEL_LOW[3:0] | N/A | |
VSYNC and PLL | PLL | Enabled, 10-MHz PLL |
VSYNC input | Enabled | |
SYNC or HSYNC | HSYNC | |
PWM_SYNC | 1 | |
Pre-divider | 7 | |
Slow PLL Divider | 0 | |
R_SEL | 3 | |
SEL_Divider | Fast | |
PWM_FREQ | 0 | |
PWM_RES | 1 |
ADDRESS (HEX) | VALUE (BIN) | VALUE (HEX) |
---|---|---|
60 | 01101110 | 6E |
61 | 00000010 | 02 |
62 | 01011100 | 5C |
63 | 11000010 | C2 |
64 | 01011100 | 5C |
65 | 11101100 | EC |
66 | 01111000 | 78 |
67 | 01110111 | 77 |
68 | 01110111 | 77 |
69 | 11100001 | E1 |
6A | 10111111 | BF |
6B | 00000000 | 00 |
6C | 11000000 | C0 |
6D | 11110111 | F7 |
6E | 00000000 | 00 |
6F | 00000111 | 07 |
70 | 00001111 | 0F |
71 | 11110010 | F2 |
72 | 11100101 | E5 |
73 | 00010000 | 10 |
74 | 00110101 | 35 |
75 | 00000110 | 06 |
76 | 10001010 | 8A |
77 | 11011111 | DF |
78 | 10000001 | 81 |
Figure 2-2 shows the use case for the LP8860B-Q1.