SNVAA89A November 2023 – March 2024 LM75A , LM75B , TMP102 , TMP1075 , TMP110 , TMP112 , TMP112-Q1 , TMP175 , TMP175-Q1 , TMP275 , TMP275-Q1 , TMP75 , TMP75-Q1 , TMP75B , TMP75B-Q1 , TMP75C , TMP75C-Q1
Within the LM75/TMP1075 family of temperature sensors there are 14 devices to consider. Figure 2-1 shows the size comparison between the different package options available between the devices.Table 2-1 describes the corresponding package available for the 75-temperature sensors in Figure 2-1.
SOIC | VSSOP | WSON | SOT-563 | X2SON |
---|---|---|---|---|
TMP1075, TMP275, TMP175, TMP75, TMP75B, TMP75C, LM75A, LM75B, TMP175-Q1, TMP75-Q1, TMP75B-Q1, TMP75C-Q1 | TMP1075, TMP275, TMP175, TMP75, TMP75B, TMP75C, LM75A, LM75B, TMP175-Q1, TMP75-Q1, TMP75B-Q1, TMP75C-Q1 | TMP1075 | TMP1075N, TMP112, TMP112-Q1 | TMP110, TMP112 |
This section highlights TI's newer temperature sensors along with tables providing information on the hardware requirements to consider when switching to the TMP1075, TMP110, or TMP112-Q1.