SNVU571A December 2017 – February 2022 TPSM846C24
The TPSM846C24 device is a highly integrated, synchronous buck power module that combines a 35-A DC/DC converter with power MOSFETs, a shielded inductor, some input and output capacitors, and passives into a low profile package. The input voltage range is from 4.5 V to 15 V. The output voltage range is from 0.5 V to 2 V.
This evaluation module is designed to demonstrate the ease-of-use and small printed-circuit-board area that may be achieved when designing with the TPSM846C24 power module. Monitoring test points are provided to allow measurement of efficiency, power dissipation, input ripple, output ripple, line and load regulation, and transient response. Additionally, control test points are provided for use of the power good, enable control, and synchronization features of the device. The EVM uses a recommended PCB layout that maximizes thermal performance and minimizes output ripple and noise.