SNVU571A December   2017  – February 2022 TPSM846C24

 

  1.   Trademarks
  2. 1Description
  3. 2Getting Started
  4. 3Test Point Descriptions
  5. 4Operation Notes
  6. 5Performance Data
  7. 6Schematic
  8. 7Bill of Material
  9. 8PCB Layout
  10. 9Revision History

Test Point Descriptions

Wire-loop test points and scope probe test points are provided as convenient connection points for digital voltmeters (DVM) or oscilloscope probes to aid in the evaluation of the device. Table 3-1 provides a description of each test point:

Table 3-1 Test Points
Test Point Description
VIN Input voltage monitor. Connect DVM across this point and PGND for measuring efficiency.
VS+ Supply path output voltage monitor. Connect DVM positive lead to this point for line and load regulation.
VS– Return path output voltage monitor. Connect DVM negative lead to this point for measuring line and load regulation.
VOUT Output voltage monitor. Connect DVM to this point and PGND for measuring efficiency.
PGND Input and output voltage monitor grounds. Reference the VIN and VOUT DVMs to these ground points.
VIN MON (J1) Input voltage scope monitor. Connect an oscilloscope to this set of points to measure input ripple voltage.
VOUT MON (J2) Output voltage scope monitor. Connect an oscilloscope to this set of points to measure output ripple voltage and transient response.
AGND Analog ground point. Use any of the AGND test points as the ground reference for the control signals.
ALERT PMBus ALERT line, used to monitor the ALERT signal.
CLK PMBus CLK line, used to monitor the CLK signal.
DATA PMBus DATA line, used to monitor the DATA signal.
PGOOD Monitors the power-good signal of the device. This is an open-drain signal that has an on-board 10-kΩ pullup resistor to 3.3 V.
CNTL Control pin, pull to GND to stop power conversion. Float or pull to 3.3 V to enable power conversion. An internal 10-kΩ pullup resistor to 3.3 V is present on the EVM.
Signal Signal injection point for the Bode plot analyzer. Inject from Signal to CHB.
CHA Input signal monitoring point for the Bode plot analyzer
CHB Output signal monitoring point for the Bode plot analyzer
DIFFO Output of remote sense differential amplifier
SYNC Connects to the SYNC pin of the device. An external clock signal can be applied to this point to synchronize the device to an appropriate frequency.
PH Switch node of the TPSM846C24 device. Use an un-hooded scope probe to monitor this point.
Note:

Refer to the TPSM846C24 4.5-V to 15-V Input, 0.5-V to 2.0-V Output, 35-A Power Module Data Sheet for absolute maximum ratings associated with features in Table 3-1.