SNVU852A September 2023 – March 2024
The LM51772EVM-HP evaluation module (EVM) is designed to conveniently evaluate the performance of the LM51772 Wide-VIN Buck-Boost Controller. The EVM is set up for a wide input voltage range from 9V to 48V and provides a default output voltage of 20V. The EVM operates with a switching frequency of 600kHz. Most settings of the device can be easily adjusted or set through jumpers, such as:
Through the optional usage of the I2C interface, the device covers additional parameters for configuration and adjustments of the switch mode power supply operation.
To check the performance, the I2C interface also gives an easy access to measure the typical signals of a Buck-Boost controller.