SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
MMC0 interface signals do not have alternate function. When MMC0 is not used, the interface signals and the MMC0 supplies have specific connectivity requirements.
For connecting the interface signals and MMC0 supply rails, refer the Pin Connectivity Requirements section of the device-specific data sheet.