SPRAD85 March 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
DDR Subsystem currently supports LPDDR4. For more information, see the device-specific data sheet and TRM for data bus width (32-Bit), inline ECC support, speed (up-to 3733 MT/s) and Max addressable range (16 GBytes) selection.
The allowed configurations are 1 X 32-bit or 1 X 16-bit. 1 X 8-bit configuration is not a valid configuration.
Based on the application requirement, same memory device can be used with the AM625/AM623 and AM62A7/AM62A3 devices due to the availability of 1 X 16-bit configuration.
When the AM62A7/AM62A3 devices are configured for 16-bit configuration, follow the DQS2..3 and other termination recommendations shown in the 16-Bit, Single Rank LPDDR4 Implementation example of the AM62Ax DDR Board Design and Layout Guidelines.
For more details, see the DDR Subsystem (DDRSS) section in the Memory Controllers chapter of the device-specific TRM.