SPRADF9 January   2024 AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Control Card Overview
  5. 2SDK and Dependencies
    1. 2.1 Software Development Kit
    2. 2.2 Python
    3. 2.3 OpenSSL
  6. 3 Code Composer Studio
    1. 3.1 Download/Install
  7. 4Power Connections
    1. 4.1 Hardware Setup
  8. 5Build and Run Example
    1. 5.1 Device Setup
      1. 5.1.1 Configure the Device's BOOT Mode to be Used With CCS Scripting
      2. 5.1.2 Setup UART Terminal
    2. 5.2 Example Project Setup
  9. 6References

Build and Run Example

All SDK examples can be built using Code Composer Studio projects.