SPRADF9
January 2024
AM263P4
,
AM263P4-Q1
1
Abstract
Trademarks
1
Control Card Overview
2
SDK and Dependencies
2.1
Software Development Kit
2.2
Python
2.3
OpenSSL
3
Code Composer Studio
3.1
Download/Install
4
Power Connections
4.1
Hardware Setup
5
Build and Run Example
5.1
Device Setup
5.1.1
Configure the Device's BOOT Mode to be Used With CCS Scripting
5.1.2
Setup UART Terminal
5.2
Example Project Setup
6
References
3.1
Download/Install
Download the 12.5.0 or later offline installer for Code Composer Studio (CCS):
www.ti.com/tool/CCSTUDIO
For Linux: Follow instructions:
CCS Linux Host Support
Unzip the file (if needed) and double-click the installer file: ccs_setup_XX.X.X.exe
Follow the prompted steps and install to the default path
For Windows: C:/ti/ccsXXX
For Linux: ${HOME}/ti/ccsXXX
Once "Setup Type" is reached, choose "Custom" and select "Sitara AM2x MCUs"
Figure 3-1
Code Composer Studio Setup: Install Device Components
Continue through the steps until installation complete
Open CCS, select a workspace, and click Launch