SPRUIL2A February   2019  – September 2019 OMAP-L132 , OMAP-L138 , TMS320C6742 , TMS320C6746 , TMS320C6748

 

  1.   OMAP-L138/C6748 Low-Cost Development Kit (LCDK)
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 Features
      2. 1.2 Getting Started
    3. 2 Included in the Box
      1. 2.1 OMAP-L138/C6748 Low-Cost Development Kit Contents
      2. 2.2 Development Support
      3. 2.3 Embedded Linux Application Development Support
    4. 3 Setting up the OMAP-L138/C6748 Development Kit (LCDK)
      1. 3.1 User Interface
        1. 3.1.1 Push Buttons
        2. 3.1.2 LEDs
        3. 3.1.3 Power
        4. 3.1.4 USB-to-UART Port (J3)
      2. 3.2 Setup the Out of the Box Demonstration on LCDK
      3. 3.3 Initial Setup
      4. 3.4 Running the Face Detect Demo
      5. 3.5 Procedure to Flash and Boot the LCDK
    5. 4 LCDK Features
      1. 4.1 Video
      2. 4.2 Memory
      3. 4.3 Connectivity
      4. 4.4 LCD Connector
    6. 5 Power Sequencing
    7. 6 Online Resources
      1. 6.1 C6748/ OMAP-L138 Product Information
      2. 6.2 LCDK Hardware and Software Documentation
        1. 6.2.1 LCDK Board Revision History
      3. 6.3 CCS XML and GEL Files
      4. 6.4 Hardware Setup With CCS
      5. 6.5 Software
    8. 7 Projects
      1. 7.1 Finger Printing Demonstration
      2. 7.2 Face Detection Demonstartion
    9. 8 Support
    10. 9 References
  2.   Revision History

Embedded Linux Application Development Support

The Linux Software development kit (available only with the OMAP-L138 LCDK) is included to help jump start the Linux application development with the latest open source kernel running on the ARM9 core of OMAP-L138. Linux-based DSP tools are provided with the kit as well to enable programming of the C674 DSP core.