SPRUIL2A February   2019  – September 2019 OMAP-L132 , OMAP-L138 , TMS320C6742 , TMS320C6746 , TMS320C6748

 

  1.   OMAP-L138/C6748 Low-Cost Development Kit (LCDK)
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 Features
      2. 1.2 Getting Started
    3. 2 Included in the Box
      1. 2.1 OMAP-L138/C6748 Low-Cost Development Kit Contents
      2. 2.2 Development Support
      3. 2.3 Embedded Linux Application Development Support
    4. 3 Setting up the OMAP-L138/C6748 Development Kit (LCDK)
      1. 3.1 User Interface
        1. 3.1.1 Push Buttons
        2. 3.1.2 LEDs
        3. 3.1.3 Power
        4. 3.1.4 USB-to-UART Port (J3)
      2. 3.2 Setup the Out of the Box Demonstration on LCDK
      3. 3.3 Initial Setup
      4. 3.4 Running the Face Detect Demo
      5. 3.5 Procedure to Flash and Boot the LCDK
    5. 4 LCDK Features
      1. 4.1 Video
      2. 4.2 Memory
      3. 4.3 Connectivity
      4. 4.4 LCD Connector
    6. 5 Power Sequencing
    7. 6 Online Resources
      1. 6.1 C6748/ OMAP-L138 Product Information
      2. 6.2 LCDK Hardware and Software Documentation
        1. 6.2.1 LCDK Board Revision History
      3. 6.3 CCS XML and GEL Files
      4. 6.4 Hardware Setup With CCS
      5. 6.5 Software
    8. 7 Projects
      1. 7.1 Finger Printing Demonstration
      2. 7.2 Face Detection Demonstartion
    9. 8 Support
    10. 9 References
  2.   Revision History

Finger Printing Demonstration

C6748 LCDK comes with preprogrammed Flashed demos. Authentec finger print sensor mounted on the board is capable of sensing finger with 100% accuracy. The finger print demo provides flexibility to create multiple finger selection for different users by swipe sensor technology. The finger prints are matched in fraction of seconds. Enrollment for each user is completed in four steps and it takes fraction of a second to match the finger print on 300 MHz on the C674x floating point DSP. This demo is also 100% percent accurate for results and has an easy connection to the PC for running the demo and viewing the results.

NOTE

This demo can be recreated only on initial versions of LCDK that were populated with the fingerprint sensor.