SPRUJA8 January 2024
The DP83826-EVM-AM2 is designed with mounting holes to securely attach to the main Sitara AM2x MCU EVM. The compatible Sitara AM2x EVMs are designed to have matching mounting holes for an Ethernet Add-on Board to connect to. Screws and spacers can be inserted into the mounting holes for a more permanent configuration. Figure 3-10 shows the positions of the mounting holes on the DP83826-EVM-AM2.