SPRUJA8 January 2024
DP83826-EVM-AM2 is an Industrial Ethernet PHY add-on board to be used with AM2x series Sitara™ high-performance microcontroller evaluation modules. This add-on board is an excellent choice for initial Ethernet evaluation and prototyping using AM2x EVMs. DP83826-EVM-AM2 is equipped with a TI DP83826 low latency 10/100-Mbps PHY with MII interface and enhanced mode, and a standard RJ45 Ethernet networking connector. DP83826-EVM-AM2 is currently supported on TMDSCNCD263P and the AM263Px MCU PLUS SDK.