SWRA513C January   2020  – September 2020 CC3120 , CC3120MOD , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Terminology
  3. 2Overview
    1. 2.1 General Description
  4. 3Provisioning Configuration Modes
    1. 3.1 AP Provisioning
    2. 3.2 SmartConfig Provisioning
    3. 3.3 AP Plus SmartConfig Provisioning
    4. 3.4 AP Plus SmartConfig Plus External Configuration Provisioning
  5. 4Initiating the Provisioning Process
    1. 4.1 Host-Initiated Provisioning
    2. 4.2 Auto-Provisioning
    3. 4.3 Ending the Provisioning Process
  6. 5Profile Confirmation
    1. 5.1 Feedback
      1. 5.1.1 Local Feedback
      2. 5.1.2 External Feedback (Cloud)
    2. 5.2 Confirmation Fail
  7. 6External Configuration
  8. 7Host APIs
    1. 7.1 Provisioning Command
    2. 7.2 Provisioning Status Event
    3. 7.3 Provisioning Profile-Added Event
    4. 7.4 Reset Request Event
    5. 7.5 Blocking APIs During Provisioning
  9. 8Provisioning Use Examples
    1. 8.1 Successful SmartConfig Provisioning
    2. 8.2 Unsuccessful SmartConfig Provisioning
    3. 8.3 Successful SmartConfig Provisioning With AP Fallback
    4. 8.4 Successful AP Provisioning
    5. 8.5 Successful AP Provisioning With Cloud Confirmation
    6. 8.6 Using External Configuration Method: WAC
    7. 8.7 Successful SmartConfig Provisioning While External Configuration Enabled
  10. 9Provisioning HTTP/HTTPS Server APIs
  11.   Revision History

AP Plus SmartConfig Plus External Configuration Provisioning

In this mode the SimpleLink Wi-Fi device is in AP role, enabling the user to use AP provisioning or SmartConfig provisioning (same as APSC mode), or in addition, to use an external configuration method that is managed in the host level (such as WAC).